Accessories for IT cooling
-
-
Air routing kit For LCP hybrid
The air routing kit directs the airflow into the heat exchanger of the LCP Hybrid without any major loss of pressure.
-
Touchscreen display, colour for LCP Rack/Inline CW
The display offers the opportunity of directly monitoring key functions of the LCP, and implementing settings.
-
Condenser unit for LCP DX
The condenser unit is needed to operate the refrigerant-based LCPs, and comprises the external condenser and two fans whose speed is controlled as a function of the pressure in the cooling circuit.
-
Vertical shielding for TS IT
To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.
-
-
Connection hose for LCP Rack/Inline CW
Flexible connection hose, may be shortened, including union nuts on both sides for connecting the LCP to existing pipework.
-
Rear adaptor for LCP Inline CW
May be used to close the gap that emerges when installing an LCP Inline.
-
Fan module for LCP Rack/Inline CW
Increased cooling output. Additionally redundancy can be achieved or the electric power consumption can be reduced.
-
-
-
-
Roof plates for TS IT
Roof plates for the roof-mounted cooling unit, for efficient cooling of IT equipment