Power Ditribution Unit PDU

  • PDU basic
    PDU basic

    High-end IT rack power distribution: Robust PDU with compact basic power distribution for the IT environment.

    More

  • PDU metered
    PDU metered

    High-end IT rack power distribution: Smart PDU with energy measurement per phase, i.e. output requirement of an entire IT rack

    More

  • PDU metered plus
    PDU metered plus

    High-end IT rack power distribution: Smart PDU with energy measurement per slot, i.e. output requirement for each individual consumer.

    More

  • PDU, switched
    PDU, switched

    High-end IT rack power distribution: Smart PDU with measurement function per phase and individually switchable output slots.

    More

  • PDU managed
    PDU managed

    High-end IT rack power distribution with energy measurement and monitoring functions for each individual output slot. Input with CEE connector (16 A/32 A) with C13 and C19 outputs.

    More

  • PDU UK basic
    PDU UK basic

    The power distributor is specifically designed for data centres and free-standing racks with UK (BS 1363) connectors.

    More

  • PDU UK, metered version
    PDU UK, metered version

    The power distributor is specifically designed for data centres and free-standing racks with UK (BS 1363) connectors.

    More

  • RCM measurement module – Inline Meter
    RCM measurement module – Inline Meter

    Autonomous energy metering unit (including differential current monitoring) in a 1 U/19" form factor. The unit is incorporated into the supply lead to the equipment, a PDU basic or a modular PDU without measurement function. All key electrical characteristics are logged.

    More

  • Overvoltage protection module type 3
    Overvoltage protection module type 3

    Compact overvoltage protection module for protecting (type 3) terminal equipment with alarm contact, for mounting on the enclosure frame. The modules are used to protect sensitive hardware and represent the third or final stage in the overvoltage protection chain. Other type 1 or type 2 overvoltage protective devices must additionally be present in the building installation or power distribution system.

    More

  • PDU international
    PDU international

    This range of variants covers all the requirements of modern, efficient power distribution in a network or server enclosure. The PDU versions range from basic power distribution through to smart PDUs with remote management functions and power measurement.

    More

  • Blade PDU international, metered version
    Blade PDU international, metered version

    Smart power distribution with extensive management functions for current and power monitoring.

    More

  • PDU UK
    PDU UK

    From robust, compact basic power distribution to high-end IT rack power distribution with comprehensive energy measurement and management functions. With UK plug connector (BS 1363).

    More

  • PDU accessories
    PDU accessories

    Slot covers for slots that are currently unused, connector locks to protect against accidental removal, and mounting adaptors for mounting PDUs in network enclosures TE 8000

    More

+
[X] Close

Required