Small enclosures KX Terminal box KX, sheet steel, without gland plate
Model No. | Width | Height | Depth | ||
---|---|---|---|---|---|
KX 1500.000 | 150 mm | 150 mm | 120 mm | ||
KX 1501.000 | 300 mm | 150 mm | 120 mm | ||
KX 1502.000 | 200 mm | 200 mm | 120 mm | ||
KX 1503.000 | 300 mm | 200 mm | 120 mm | ||
KX 1504.000 | 400 mm | 200 mm | 120 mm | ||
KX 1505.000 | 500 mm | 200 mm | 120 mm | ||
KX 1506.000 | 600 mm | 200 mm | 120 mm | ||
KX 1507.000 | 300 mm | 300 mm | 120 mm | ||
KX 1508.000 | 400 mm | 300 mm | 120 mm | ||
KX 1509.000 | 500 mm | 300 mm | 120 mm | ||
KX 1510.000 | 600 mm | 300 mm | 120 mm | ||
KX 1511.000 | 400 mm | 400 mm | 120 mm | ||
KX 1512.000 | 600 mm | 400 mm | 120 mm | ||
KX 1513.000 | 800 mm | 400 mm | 120 mm | ||
KX 1514.000 | 150 mm | 150 mm | 80 mm | ||
KX 1515.000 | 300 mm | 150 mm | 80 mm | ||
KX 1516.000 | 200 mm | 200 mm | 80 mm | ||
KX 1517.000 | 300 mm | 200 mm | 80 mm | ||
KX 1518.000 | 400 mm | 200 mm | 80 mm | ||
KX 1527.000 | 800 mm | 200 mm | 120 mm | ||
KX 1528.000 | 200 mm | 150 mm | 80 mm | ||
KX 1529.000 | 200 mm | 150 mm | 120 mm | ||
KX 1589.000 | 400 mm | 150 mm | 120 mm | ||