Bus enclosures BG

    Bus enclosures BG
    Bus enclosures BG
    Bus enclosures BG
    Bus enclosures BG
    Bus enclosures BG
    Bus enclosures BG

    Wall-mounted enclosure with door of sheet steel, with polycarbonate viewing window. Protection category IP 65. Optionally with mounting plate or support rails. Depending on the version, drilled holes for cable glands are already provided. Bus modules of virtually all makes may be attached.

Model No. Width Height Depth Door hinge
BG 1586.520 500 mm 300 mm 80 mm left
BG 1583.520 200 mm 300 mm 80 mm left
BG 1578.530 600 mm 300 mm 155 mm bottom
BG 1609.510 500 mm 300 mm 120 mm bottom
BG 1585.520 400 mm 300 mm 80 mm left
BG 1606.520 400 mm 300 mm 120 mm right
BG 1578.450 600 mm 300 mm 155 mm bottom
BG 1577.450 400 mm 300 mm 155 mm bottom
BG 1558.510 400 mm 200 mm 125 mm bottom
+
[X] Close

Required