Hygienic Design Compact enclosure HD, single-door
Model No. | Width | Height (front) | Height rear | Depth | |
---|---|---|---|---|---|
HD 1314.600 | 810 mm | 430 mm | 549 mm | 210 mm | |
HD 1315.600 | 810 mm | 650 mm | 821 mm | 300 mm | |
HD 1308.600 | 390 mm | 650 mm | 769 mm | 210 mm | |
HD 1317.600 | 810 mm | 1250 mm | 1421 mm | 300 mm | |
HD 1320.600 | 610 mm | 430 mm | 601 mm | 300 mm | |
HD 1302.600 | 220 mm | 350 mm | 437 mm | 155 mm | |
HD 1316.600 | 810 mm | 1050 mm | 1221 mm | 300 mm | |
HD 1307.600 | 510 mm | 550 mm | 669 mm | 210 mm | |
HD 1306.600 | 390 mm | 430 mm | 549 mm | 210 mm | |
HD 1310.600 | 610 mm | 650 mm | 769 mm | 210 mm | |