Optipanel

    Optipanel

    Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. For smaller panels and control solutions. Super-slimline design, needs hardly more space than the installed equipment itself.
    Optipanel configurator
Model No. For front panel width For front panel height Installation-D
CP 6380.400 520 mm 400 mm 100 mm
CP 6380.610 520 mm 600 mm 150 mm
CP 6380.020 430 mm 343 mm 100 mm
CP 6380.040 482.6 mm 354.8 mm 100 mm
CP 6380.000 482.6 mm 310.3 mm 100 mm
CP 6380.410 520 mm 400 mm 150 mm
CP 6380.510 520 mm 500 mm 150 mm
+
[X] Close

Required