Liquid Cooling Package LCP Inline DX, LCP Inline DX/FC

    Liquid Cooling Package LCP Inline DX, LCP Inline DX/FC
    Liquid Cooling Package LCP Inline DX, LCP Inline DX/FC

    Ideal for cooling of small and medium-sized IT applications.
    Webspecial
Model No. Total cooling output Cooling medium Installation in bayed enclosure suite Depth Approvals For
SK 3311.460 35 kW Water/glycol Flush 1000 mm TS IT
SK 3311.430 12 kW Refrigerant Flush 1000 mm TS IT
SK 3311.440 12 kW Refrigerant Flush 1200 mm TS IT
SK 3311.470 35 kW Refrigerant Flush 1200 mm TS IT
SK 3311.450 35 kW Refrigerant Flush 1000 mm TS IT
SK 3311.480 35 kW Water/glycol Flush 1200 mm TS IT
SK 3311.390 20 kW Refrigerant Flush 1200 mm TS IT
SK 3313.390 20 kW Refrigerant Flush 1200 mm VX IT
SK 3313.430 12 kW Refrigerant Flush 1000 mm CE VX IT
SK 3313.440 12 kW Refrigerant Flush 1200 mm CE VX IT
SK 3313.450 35 kW Refrigerant Flush 1000 mm CE VX IT
SK 3313.460 35 kW Refrigerant Flush 1000 mm CE VX IT
SK 3313.470 35 kW Refrigerant Flush 1200 mm CE VX IT
SK 3313.480 35 kW Refrigerant Flush 1200 mm CE VX IT
+
[X] Close

Required