Roof plate IP 55, solid for TS
Model No. | For width | For depth | Protection category | ||
---|---|---|---|---|---|
SV 9671.668 | 600 mm | 800 mm | IP 55 | ||
SV 9671.666 | 600 mm | 600 mm | IP 55 | ||
SV 9671.688 | 800 mm | 800 mm | IP 55 | ||
SV 9671.648 | 400 mm | 800 mm | IP 55 | ||
SV 9671.686 | 800 mm | 600 mm | IP 55 | ||
SV 9671.646 | 400 mm | 600 mm | IP 55 | ||