Discontinued article.
Information on the discontinued articles
This item will be discontinued on 15.01.2019
This item is being replaced by 9681564
Roof plate for cable entry glands for VX, VX IT
This item is being replaced by 9681564
Roof plate for cable entry glands for VX, VX IT
Close
Product details
For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
More on the product
Create PDF of this page+ Also required
+ Product description
Applications: | For enclosures without roof plate and in exchange for the standard roof in other TS enclosures. |
---|---|
Material: | Sheet steel, 1.5 mm |
Surface finish: | Textured paint |
Colour: | RAL 7035 |
Number of required cable entry glands: | 2 |
To fit: |
Enclosure type: TS Width: = 600 mm Depth: = 400 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 2,9 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177572423 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |
Product description: | SV Roof plate, WD: 600x400 mm, for TS, for cable entry gland |