More on the product
Create PDF of this page+ Product description
Material: | Cast aluminium |
---|---|
Colour: | Textured RAL 7035 |
Supply includes: | Assembly parts for screw-fastening between the cast feet at the front or rear. |
Packs of: | 1 pc(s). |
Weight/pack: | 1.611 kg |
Customs tariff number: | 76169990 |
EAN: | 4028177205963 |
ETIM 7.0: | EC002535 |
ECLASS 8.0: | 27189271 |
Product description: | CP Trim panel for pedestal, complete |
+ Downloads / CAD
Documentation: |
Info sheet:
DE, EN
|
---|