Roof plate IP 55, solid for TS

Model No. 9671.686

  Product Lifecycle  
Passive
  • Roof plate IP 55, solid for TS

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 15.01.2019
    This item is being replaced by 9681686
    Roof plate IP 55, solid for VX, VX IT
     

    Close
    Product details

    For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.

    + Product description

    Applications: For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
    Material: Sheet steel, 1.5 mm
    Surface finish: Textured paint
    Colour: RAL 7035
    To fit: Enclosure type: TS
    Width: 800 mm
    Depth: 600 mm
    Packs of: 1 pc(s).
    Weight/pack: 6,55 kg
    Customs tariff number: 94039910
    EAN: 4028177544246
    ETIM 7.0: EC000744
    ECLASS 8.0: 27182405
    Product description: SV Roof plate, WD: 800x600 mm, IP 55, for TS

    + Downloads / CAD

    + Add accessories

     Roof plate IP 55, solid for TS

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close