Multifunctional enclosures MFC 15

Model No. 9750.915

  Product Lifecycle  
Expired
  • Multifunctional enclosures MFC 15
    Product details

    Modular enclosure system for outdoor siting, 2-door, twin-walled, asymmetrical.

    + Product description

    Product description: Modular enclosure system for outdoor siting, 2-door, twin-walled, asymmetrical.
    Benefits: Prepared for mounting a heat exchanger or Direct Air Cooling (DAC) system
    Material: Aluminium
    Surface finish: Powder-coated
    Pure polyester
    Colour: RAL 7035
    Supply includes: Welded centre bar
    Right-hand door with single swing lever, without insert
    Left-hand door latched from the inside
    2 x mechanical door stays (approx. 155°)
    Weather canopy, vented (height approx. 150 mm)
    Gland plate, divided with cable glands: left unit for electricity supply companies (ESC part): 2x M20 and 1x M50, centre 3x M50 and 2x M63, right: 4x M16, 4x M25 and 1x M32, including cover bung for plastic gland
    1 x 482.6 mm (19") standard panel, in stainless steel throughout
    4-bay telecoms rack for mounting copper socket strips
    Options: Asymmetrically divided doors
    Base/plinth for multi-functional enclosure
    Heat exchangers
    Direct Air Cooling (DAC) systems
    Battery base
    Unit for electricity supply companies (ESC part)
    Power supply
    Dimensions: Width: 1,700 mm
    Height: 1,450 mm
    Depth: 500 mm
    Number of doors: 2
    IP protection category to IEC 60 529: IP 55
    Note on Model No.: Extended delivery times.
    Basic material: Aluminium
    Packs of: 1 pc(s).
    ETIM 7.0: EC000261
    ECLASS 8.0: 27180101

    + Downloads / CAD

    Data Sheets:
    Data sheets: 
    DE EN
    Documentation:
    Further information: 
    DE EN

     Multifunctional enclosures MFC 15

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close