Roof plates IP 4X for TS

Model No. SV 9671.368

  Product Lifecycle  
Passive
  • Roof plates IP 4X for TS

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on: 15.02.2019 
    Close
    Product details

    For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.

    + Product description

    Applications: For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
    Surface finish: Textured paint
    Protection category IP to IEC 60 529: IP 4X
    IP 41 in conjunction with a fitted roof plate IP 55 and spacers
    To fit: Enclosure type: TS
    Width: = 800 mm
    Depth: = 600 mm
    Packs of: 1 pc(s).
    Weight/pack: 4.7 kg
    EAN: 4028177697232
    Customs tariff number: 94039010
    ETIM 7.0: EC000744
    ETIM 6.0: EC000744
    eCl@ss 8.0/8.1: 27182405
    eCl@ss 6.0/6.1: 27182405
    Product description: SV Roof plate, WD: 800x600 mm, IP 4X, for TS

    + Add accessories


     
     
     
     
     
     
     

     Roof plates IP 4X for TS

    Model No. SV 9671.368

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close