Product details
For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
More on the product
Create PDF of this page+ Also required
+ Product description
Applications: | For enclosures without roof plate and in exchange for the standard roof in other TS enclosures. |
---|---|
Material: | Sheet steel, 1.5 mm |
Surface finish: | Textured paint |
Colour: | RAL 7035 |
Number of required cable entry glands: | 2 |
To fit: |
Enclosure type: TS Width: = 300 mm Depth: = 800 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 2,7 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177573543 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |