Roof plate for cable entry, two-piece for VX, VX IT, TS, TS IT
Model No. 7826.845
Product Lifecycle
Expired
Product details
The two-piece design allows easy retro-fitting, by simply removing the front part of the plate for retrospective cable entry.
More on the product
Create PDF of this page+ Product description
Product description: | In exchange for the standard roof. Equipped with a sliding angular bracket in the rear section. Rubber cable clamp strip on both sides for attaching cable bundles and bunched cables. Due to the symmetrical design of the frame, side cable entry can also be achieved by rotating the roof plate. The two-piece design allows convenient retrofitting. |
---|---|
Material: | Sheet steel |
Colour: | RAL 7035 |
To fit: |
Width: 800 mm Depth: 400 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 4.933 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177390249 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |
Product description: | DK TS 8 Roof plate, WxD: 800x400 mm, 2-part, For cable entry |
+ Downloads / CAD
Documentation: |
Info sheet:
DE, EN
|
---|
+ Tender texts
Two-piece cable entry roof plate for FR/TS 8
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 800 mm x 0 mm x 400 mm
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 800 mm x 0 mm x 400 mm