Housing coupling For desktop mounting

Model No. 6528.410

  Product Lifecycle  
Expired
  • Housing coupling For desktop mounting
  • Housing coupling For desktop mounting

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 31.01.2020
    This item is being replaced by
     

    Close
    Product details

    The stable, rotating connection with extra space for cable routing. For additional stability of the roof and base with heavy installed equipment.

    + Product description

    Product description: The stable, rotating connection with extra space for cable routing. For additional stability of the roof and base with heavy installed equipment.
    Material: Housing coupling: Cast aluminium/die-cast zinc
    Reinforcement plate: Sheet steel, 6 mm
    Surface finish: Housing coupling: Powder-coated, textured
    Reinforcement plate: Zinc-plated
    Colour: Housing coupling: RAL 7024
    Supply includes: Reinforcement plate
    Seals
    Assembly parts
    To fit minimal front panel width: 432 mm
    435 mm
    Note: With the Comfort Panel and Optipanel enclosures, the rectangular support arm cut-out can be selected, ordered and prepared using the command panel configurators under Support/Software/Configurators.
    Rotation angle/swivel area: Max. 350°, lockable via clamping levers. By using additional M6 cheese-head screws, the rotation range may be limited to ±28°, ±73°, ±118°, ±163°.
    Dimensions: Width: 418 mm
    Packs of: 1 pc(s).
    Weight/pack: 4,2 kg
    Customs tariff number: 83024900
    EAN: 4028177523746
    ETIM 7.0: EC002622
    ECLASS 8.0: 27189263
    Product description: CP Housing coupling for desktop mounting, W: 418 mm

    + Approvals

    Declerations:
    Manufacturer's declaration: 
    DE, EN

    + Downloads / CAD

    Data Sheets:
    Technical details: 
    DE EN PL ZH

     Housing coupling For desktop mounting

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close