Rittal service contracts

Model No. 5058.250

  Product Lifecycle  
Active
    Rittal service contracts
    Product details

    Flexible service contracts: The right solution to suit every requirement.

    + Product description

    Type of service: Rittal service contract "Basic"
    Availability: Monday to Friday, from 7 am to 5 pm
    Response time: A technician will be on site on the next working day after receipt of a call.
    Spare parts availability: Ab Lager, insofern direkt verfügbar (keine Bevorratung seitens Rittal)
    Repair: 1 x per calendar year
    Extended warranty:
    Emergency maintenance: Gesonderte Berechnung (einschließlich aller Nebenkosten, z. B. An-/Abreise)
    Spare parts: Gesonderte Berechnung
    Packs of: 1 pc(s).
    Weight/pack: 0.01 kg
    EAN: 4028177689589
    Customs tariff number: 84159000
    ETIM 7.0: EC000501
    ETIM 6.0: EC000501
    eCl@ss 8.0/8.1: 19240201
    eCl@ss 6.0/6.1: 19210709
    Product description: Service contract – IT infrastructure, standard, , Our service contract “IT infrastructure, standard” serves, to protect the future value of your installations and, helps to avoid unplanned downtimes. This requires, among

     
     
     
     
     
     
     

     Rittal service contracts

    Model No. 5058.250

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close