Roof plate for cable entry glands for TS

Article number: SV 9671.536

For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.

Article number:
SV 9671.536
Applications
For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
Material
Sheet steel, 1.5 mm
Surface finish
Textured paint
Colour
RAL 7035
Number of required cable entry glands
2
To fit
Enclosure type: TS
Width: = 300 mm
Depth: = 600 mm
Packs of
1 pc(s).
Weight/pack
2.25 kg
Customs tariff number
94039910
EAN
4028177544291
ETIM 7.0
EC000744
ECLASS 8.0
27182405