Discontinued article.
Information on the discontinued articles
This item will be discontinued on 15.01.2019
This item is being replaced by 9681646
Roof plate IP 55, solid for VX, VX IT
This item is being replaced by 9681646
Roof plate IP 55, solid for VX, VX IT
Close
Product details
For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
More on the product
Create PDF of this page+ Product description
Applications: | For enclosures without roof plate and in exchange for the standard roof in other TS enclosures. |
---|---|
Material: | Sheet steel, 1.5 mm |
Surface finish: | Textured paint |
Colour: | RAL 7035 |
To fit: |
Enclosure type: TS Width: 400 mm Depth: 600 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 3,2 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177544260 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |
Product description: | SV Roof plate, WD: 400x600 mm, IP 55, for TS |