Multifunctional cabinets MFC 12

Model No. CS 9750.912

  Product Lifecycle  
Customized
  • Multifunctional cabinets MFC 12
  • Multifunctional cabinets MFC 12

    This product is used in industry/IT projects. Please contact your sales representative for further information.

    Close
    Product details

    Modular enclosure system for outdoor siting, 2-door, twin-walled, symmetrical or asymmetrical.

    + Product description

    Description: Modular enclosure system for outdoor siting, 2-door, twin-walled, symmetrical or asymmetrical.
    Benefits: Prepared for mounting a heat exchanger or Direct Air Cooling (DAC) system
    Material: Aluminium
    Mounting plate: Aluminium
    Surface finish: Powder-coated
    Pure polyester
    Colour: RAL 7035
    Protection category IP to IEC 60 529: IP 55
    Supply includes: Welded centre bar
    Right-hand door with single swing lever, without insert
    Left-hand door with double swing lever, no insert on right, blanking insert on left
    Mechanical door stay (approx. 155°)
    Weather canopy, vented (height approx. 150 mm)
    Gland plate, one-piece with cable glands: left unit for electricity supply companies (ESC part): 2x M20 and 1x M50, centre 3x M50 and 2x M63, right: 4x M16, 4x M25 and 1x M32, including cover bung for plastic gland
    1 x 482.6 mm (19") standard panel, in stainless steel throughout
    Mounting plate
    Divider panel between the unit for electricity supply companies (ESC part) and the 482.6 mm (19”) level
    Options: Symmetrically divided doors
    Asymmetrically divided doors
    Base/plinth for multi-functional enclosure
    Heat exchangers
    Direct Air Cooling (DAC) systems
    Battery base
    Unit for electricity supply companies (ESC part)
    Power supply
    Note on Model No.: Extended delivery times.
    Dimensions: Width: 1300 mm
    Height: 1500 mm
    Depth: 500 mm
    Number of doors: 2
    Packs of: 1 pc(s).
    Customs tariff number: 94032080
    ETIM 7.0: EC000261
    ETIM 6.0: EC000261
    eCl@ss 8.0/8.1: 27180101
    eCl@ss 6.0/6.1: 27180101

    + Downloads

    Data sheets:
    Product data sheet:  
    DE   EN  
    Documentation:
    Further information:  
    DE   EN  

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Multifunctional cabinets MFC 12

    Model No. CS 9750.912

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close