Compensating panel for TS 8

Model No. DK 7067.200

  Product Lifecycle  
Customized
  • Compensating panel for TS 8
  • Compensating panel for TS 8

    This product is used in industry/IT projects. Please contact your sales representative for further information.

    Close
    Product details

    The panel serves as an infill panel when baying 2000 mm high enclosures of varying depths.

    + Product description

    Description: The panel serves as an infill panel when baying 2000 mm high enclosures of varying depths.
    Material: Sheet steel
    Colour: RAL 7035
    Assembly instruction: If the shorter depth of the enclosure door hinge is facing the compensating panel, the door opening angle will be restricted, and only 130° hinges can be used
    Supply includes: Assembly parts
    To fit: Enclosure type: TS 8
    Height:   2000 mm
    Depth difference: 200 mm
    Packs of: 1 pc(s).
    Weight/pack: 6.48 kg
    EAN: 4028177246553
    Customs tariff number: 94039010
    ETIM 7.0: EC002617
    ETIM 6.0: EC002617
    eCl@ss 8.0/8.1: 27189260
    eCl@ss 6.0/6.1: 27189234

    + Downloads

    Documentation:
    Info sheet: 
    (EN, DE)

     
     
     
     
     
     
     

     Compensating panel for TS 8

    Model No. DK 7067.200

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close