Mounting plate attachment for TS, SE

Model No. TS 4576.000

  Product Lifecycle  
Passive
  • Mounting plate attachment for TS, SE

    Discontinued article.

    Information on the discontinued articles
    Product expires on 30.04.2020
    This item is being replaced by 8617353
    Mounting plate attachment Type A, for VX
     

    Close
    Product details

    For additional clamping and to reduce potential vibration of the mounting plate. Select according to mounting position, installation type and enclosure.

    + Product description

    Description: For additional clamping and to reduce potential vibration of the mounting plate. Select according to mounting position, installation type and enclosure.
    Material: Sheet steel
    Surface finish: Zinc-plated
    Supply includes: Assembly parts
    Note: Screw in the clip behind the plate and secure with screws.
    To fit: Enclosure type: TS 8
    Enclosure type: SE
    Installation options: On the top and bottom of the mounting plate
    Rear, flush with enclosure frame
    Packs of: 10 pc(s).
    Weight/pack: 0.49 kg
    EAN: 4028177103283
    Customs tariff number: 73269098
    ETIM 7.0: EC002620
    ETIM 6.0: EC002620
    eCl@ss 8.0/8.1: 27189261
    eCl@ss 6.0/6.1: 27409216
    Product description: TS Mounting plate attachment, installation: top and bottom of mounting plate/rear

    + Downloads

    Documentation:
    Info sheet: 
    (EN, DE)

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Mounting plate attachment for TS, SE

    Model No. TS 4576.000

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close