Milling centre Perforex BC 2014 HS

Model No. AS 4050.230

  Product Lifecycle  
Active
  • Milling centre Perforex BC 2014 HS
  • Milling centre Perforex BC 2014 HS Anreih-Systeme TS 8
    Product details

    The largest workpiece holder area means the longest machine throughput times. For simultaneous machining of multiple enclosure panels up to 2200 mm high. Optionally with a second door to accommodate the largest welded enclosures.

    + Product description

    Design: Motorised depth adjuster 2200 mm
    Enclosure machining
    Enclosure panel machining
    Movable tool changer
    Patented pressure plate with integral extraction of the milling swarf
    High-performance spindle including minimal quantity lubrication
    Automatic tool testing
    DIN tools
    Pneumatic clamping device
    Gantry drive for the X-axis (two synchronised axes)
    Description: The Perforex BC 2014 HS is the largest variant among the Perforex BC machining centres. This milling centre is ideal for simultaneous machining of large enclosure panels or freestanding large enclosures with a height of up to 2300 mm. In this way, efficient, process-oriented machining can be achieved very quickly.
    Benefits: Fast return on investment (ROI) and significantly enhanced competitiveness
    Short throughput times with consistently high machining quality
    Fast, precise, reliable working
    Intuitive workshop programming, suitable for remote maintenance
    Networking-compatible software with central database
    Programmable workshop jobs are immediately available and can be reused
    Note: We reserve the right to make technical modifications
    Interfaces: Link to different CAD systems
    Transfer of DXF formats
    EPLAN Pro Panel
    Rittal Configuration System
    Machine options: Comfort clamp 4050.235
    Machine controller: Workshop programming
    4-axis CNC controller
    Rittal Optipanel with 15" monitor
    Safety devices: Protective grille with visual safety device
    Protective fence, rear
    Supply includes: The Perforex BC is configured on a project-specific basis
    Machinable material: Aluminium
    Steel
    Stainless steel
    Plastic
    Copper
    Rated operating voltage: 400 V, 3~, 50 Hz
    Rated current max.: 32 A
    Control voltage (DC): 24 V
    Compressed air connection: 6 bar
    Dimensions of clampable enclosure panels (W x H): 3600 mm x 2200 mm
    Maximum machinable area for enclosure panels (W x H): 3600 mm x 2200 mm
    Maximum machinable area for cubic parts (W x H): 1100 mm x 2200 mm
    Dimensions of clampable cubic parts (W x H x D): 1400  x 2200  x 2200 mm
    Two-door option (W x H): 2300 mm x 2200 mm
    Tool holder (pick-up system): yes
    No. of tool slots: 20
    Footprint size (W x H x D): 5920  x 3140  x 4620 mm
    Packs of: 1 pc(s).
    Weight/pack: 4000 kg
    EAN: 4028177804739
    Customs tariff number: 84571090
    ETIM 7.0: EC000000
    ETIM 6.0: EC000000
    eCl@ss 8.0/8.1: 36600890
    eCl@ss 6.0/6.1: 36600890
    Product description: Perforex BC 2014 HS Machining centre

    + Downloads

    Documentation:
    Additional Instructions:  
    DE   EN   FR  
    Instructions:  
    DE   EN   PL  

    + Add accessories

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Milling centre Perforex BC 2014 HS

    Model No. AS 4050.230

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close