- Article number:
- SV 9681.206
- Product description
- For retrospective external mounting on partial doors. The perforated mounting strips have a 25 mm pitch pattern of holes and may be used for mounting individual accessories such as cable ducts, conduit holders etc. on the rear of the door. Hole diameter of perforated mounting strip: 4.5 mm.
- Material
- Sheet steel, 1 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 398 mm
- Assembly instruction
- For 1000 mm enclosure width: 1 x 9681.204 and 1 x 9681.206
- For 1200 mm enclosure width: 2 x 9681.206
- Dimensions
- Length: 398 mm
- To fit
- Width: 600 mm
- OUT_SUITABLE_FOR_PARTIAL_DOOR_HEIGHTS
- 150 ‐ 800 mm
- Packs of
- 10 pc(s).
- Weight/pack
- 1.28 kg
- PCF/PU (Cradle-to-Gate)
- 4.9 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177930049
- ETIM 7.0
- EC000386
- ECLASS 8.0
- 27400501
- Product description
-
SV Perforated mounting strip, L: 398 mm, for partial door WH: 600x150-800 mm