Benefits at a glance
- Intelligent double-walled design with chimney effect to reduce the influence of exposure to the sun and enable passive heat dissipation
 - Weather canopy with projections in all directions offers additional shading and protection against snow or rain
 - TS 8 frame for flexible interior installation (use of mounting plates or 19" components is also possible)
 - High-quality materials: Frame in V2A stainless steel, panels in aluminium
 - Surfaces powder-coated and with UV-resistant polyester finish (RAL 7035) for optimal protection against the elements
 - Meets the requirements of protection ratings IP 55 and IK 10
 - 100 mm transport base