Bus enclosures BG
Article no.: BG 1578560
Wall-mounted enclosure with door of sheet steel, with polycarbonate viewing window. Protection category IP 65. Bus modules of virtually all makes may be attached.
- Article no.:
- BG 1578560
- Material
- Enclosure: Sheet steel
Door: Sheet steel
Viewing window: Polycarbonate, 4 mm - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with door
Viewing window in the door
Mounting plate
Gland plate in enclosure base - Protection category NEMA
- NEMA 12
- Protection category to IEC 60 529
- IP 65
- IK Code
- IK08
- Dimensions
- Width: 600 mm
Height: 300 mm
Depth: 155 mm - Dimensions mounting plate (W x H)
- 585 mm x 275 mm
- Visible area
- Viewing window width: 540 mm
Viewing window height: 190 mm
Distance bottom edge of window - bottom edge of door: 42 mm - Material thickness - enclosure
- 1.38 mm
- Material thickness - door
- 1.25 mm
- Door hinge position
- bottom
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 9.352 kg
- Gross weight
- 9.844 kg
- Customs tariff number
- 94032080
- EAN
- 4028177262140
- ECLASS 8.0
- 27180101
- Documentation
- Instructions
- Safety instructions