Support arm systems

Support arm system 120

Load with 1 m jib = 1200 N. Support arm systems CP 120 are compatible for connection with support arm systems CP 60.

Support arm system 120

Support section CP 120 solid

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

Support arm system 120

Support section CP 120 Open

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via...

Support arm system 120

Support section CP 60 solid

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

Support arm system 120

Support section CP 60 Open

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via...

Support arm system 120

Support section, height-adjustable for support arm systems

The new height-adjustable support section ensures that you always have a good view of the key parameters in human/machine interaction. The system can be fitted directly to the components in the CP 120 support arm system without any further adaptation on...

Support arm system 120

Attachment CP 120 for support arm connection Ø 130 mm

For rigid fastening of the enclosure to the support arm system 120

Support arm system 120

Adaptor support arm connection Ø 130 mm to 120 x 65 mm

For external mounting of operating housings with support arm cut-out 120 x 65 mm and connection console VESA 75/100

Support arm system 120

Adaptor CP 120 to support arm, height adjustable

Adaptor CP 120 to support arm, height adjustable

Support arm system 120

Adaptor

Connection component between large and small support arm systems as well as for external mounting of small, slimline operating housings

Support arm system 120

Adaptor for Siemens Pro-Panel

For external mounting of Siemens Simatic to support arm system CP 40, steel or CP 60/120 with support arm connection 120 x 65 mm.

Support arm system 120

Coupling CP 120 for support arm connection Ø 130 mm

For swivel mounting of the enclosure on the vertical section of the support arm system 120

Support arm system 120

Angle coupling 90°, CP 120 for support arm connection Ø 130 mm

For swivel mounting of the enclosure on the horizontal part of the support arm system. Enclosure may be suspended or top-mounted. Removable cover for simple cable entry.

Support arm system 120

Adaptor from support arm connection Ø 180 mm to Ø 130 mm

For mounting between enclosures and coupling or attachment or pivot.

Support arm system 120

Top-mounted joint CP 120 Vertical outlet

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling.

Support arm system 120

Top-mounted joint CP 120 Horizontal outlet

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.

Support arm system 120

Wall/base mounting bracket CP 120, large

For stable attachment of the support arm system to vertical or horizontal surfaces.

Support arm system 120

Wall/base mounting bracket CP 120, small

For rigid attachment of the support arm system to vertical or horizontal surfaces.

Support arm system 120

Wall-mounted hinge CP 120 Horizontal outlet

For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.

Support arm system 120

Wall-mounted hinge CP 120 Horizontal outlet, without height offset

For swivel mounting of the support arm on vertical surfaces.

Support arm system 120

Wall-mounted hinge CP 120 Vertical outlet

For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.

Support arm system 120

Angle piece 90° CP 120

For connecting horizontal and vertical support arm components. Removable cover for simple cable entry.

Support arm system 120

Intermediate hinge CP 120 without height offset

For vertically hinged connection of horizontal support sections within the support arm system.

Support arm system 120

Intermediate hinge CP 120

For vertically hinged connection of horizontal support sections within the support arm system. Removable cover for simple cable entry.

Support arm system 120

Connection console for support arm connection 120 x 65 mm

For rear connection of slimline operating housings. Removable lid for simple cable entry