- Article number:
- SK 3175.000
- Product description
- The use of a filter mat is required in order to increase the protection category of the roof vent SK 3148.007.
- Material
- Sheet steel
- Supply includes
- Filter holder including filter mat
- Dimensions
- Width: 340 mm
Height: 244 mm
Depth: 15 mm
- IP protection category to IEC 60 529
- IP 44
- Weight/pack
- 0.72 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 73269098
- EAN
- 4028177038172
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Filter holder, for roof vent SK 3148.007, WHD: 340x244x15 mm