Base tray for RiLine busbar systems

Article number: SV 9341.110

Rear contact hazard protection of a busbar assembly.

Article number:
SV 9341.110
Product description
For rear contact hazard protection of the busbar assembly.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
For number of poles
3
Length
700 mm
Note
May be cut individually to required length
To fit busbar system
PLS 800, 3-pole
Dimensions
Length: 700 mm
Packs of
2 pc(s).
Weight/pack
1.56 kg
Customs tariff number
85472000
EAN
4028177502802
ETIM 7.0
EC002270
ECLASS 8.0
27409221
Product description
SV Base tray, L: 700 mm (PLS 800)
Approvals
C-UL
UL + C-UL (listed)
RiLine60 base tray
Base tray for rear contact hazard protection of the PLS busbar assembly
Technical specifications
Length: 700 mm
Width: 210 mm
Height: 32 mm
System:
Rittal RiLine60