Condenser unit for LCP DX

Article number: SK 3311.380

The condenser units are necessary for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and fan, or additionally a free cooler. The variant with free cooler is needed for the combination variant LCP DX/FC. The units are suitable for roof and wall mounting.

Article number:
SK 3311.380
Design
Condenser with free cooler
Material
Sheet steel, spray-finished
Surface finish
Powder-coated, zinc-plated
Colour
RAL 9003
Supply includes
Basic unit and external condenser unit
Assembly parts
Max. cooling output
35 kW
Temperature control
Speed-controlled fan
Refrigerant/cooling medium
Refrigerant: R410A
Cooling medium: Water/glycol
Dimensions
Width: 3,048 mm
Height: 1,270 mm
Depth: 1,100 mm
Total cooling output/Number of fan modules
2
Rated operating voltage
400 V, 3~, 50 Hz/60 Hz
Packs of
1 pc(s).
Weight/pack
285 kg
Customs tariff number
84189910
EAN
4028177811683
ETIM 7.0
EC002515
ECLASS 8.0
27180712
Product description
Air-cooled hybrid condenser for LCP Inline DX/ FC, for roof/wall mounting, power supply: 400 V, 3~, 50/60 Hz, WHD: 3048x1270x1110 mm, RAL 9003
Hybrid Condenser 3311.380
WHD (mm) 3048x1270x11100mm
for LCP Inline DX 35kW (3313.460/480)

To operate the LCP DX/FC 35kW it`s necessary to use an air cooled hybrid
condenser.

The speed of the axial fans is controlled depending on pressure in the
refrigerant circuit during DX and Mixed-mode; depending on external
temperature in full freecooling mode.

Housing is made out of galvanized steel with adjacent powder coating.

Possible vertical or horizontal installation by usage of attached
accessories.
Mounting brackets for wall installation not included.

Integrated main switch.

Technical data:
Installed axial fans: 2
Airflow: max. 27.200 m³/h
Connection. Liquide side: 28mm
Connection, gas discharge side: 35mm
Connection. Water IN-OUT: 2''
Power supply: 400V, 3~, 50/60Hz
Power consumption : 3410W
Refrigerant: R410A
Dimensions (BxHxT): 3.048x1.270x1.110mm
Sound level (10m distance): 60 dB(A)
Weight: 285kg
Colour: RAL 9003