Slide rail, heavy-duty for TS network enclosures with two mounting levels

Article number: DK 7492.070

For TS network enclosures with two 482.6 mm (19˝) mounting levels, to support heavy installed equipment.

Mounting angles, 482.6 mm (19") for TS, CS Toptec

Mounting angles, 482.6 mm (19") for TS

Adaptor for L-shaped mounting angles for TS

Article number:
DK 7492.070
Design
For static installation between two 482.6 mm (19") mounting levels.
Product description
To support heavy installed equipment. The slide rails are simply located into the cranked mounting angles and secured with screws. The combined use with additional depth stays or, in case of 80 mm wide enclosures, with the additional fastening attachment counteracts possible bending of the mounting angles in case of unevenly distributed loads.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between mounting levels
698 mm
Load capacity
80 kg, static load
Note
Not suitable in combination with 482.6 mm (19") mounting frame
Please select slide rails according to the relevant 482.6 mm (19") distance between levels.
If combining with L-shaped mounting angles, a mounting adaptor for L-shaped mounting angles must be used.
Contact surface
Width: 55 mm
Depth: 661 mm
Packs of
2 pc(s).
Weight/pack
1.72 kg
Customs tariff number
73269098
EAN
4028177541382
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Documentation
Info sheet