VX IT Open

Article no.: VX 1182095

VX IT standard version, without front and rear door. Usable either as an open 482.6 mm (19") frame in a secure environment or as the basis for fast configurations in the Rittal RiPanel configuration system using existing accessories (such as doors and side panels) from the Rittal modular range.

Article no.:
VX 1182095
Design
VX enclosure frame with roof plate
without front and rear door
Vented
without side panels
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
General colour
RAL 7035
Colour
Enclosure frame and roof: RAL 7035
Interior installation: RAL 9005
Supply includes
Enclosure frame
Mounting angles, 482.6 mm (19")
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, with side cable entry in the depth, double-sided, prepared for fan mounting plate
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
87 mm / 193 mm
Mounting position of the 482.6 mm (19") level
front and rear
Distance between levels as delivered
720 mm
482.6 mm (19") attachment
on depth stays, screw-fastened at the top and bottom
Design
Standard
Roof design
multi-piece, with side cable entry in the depth, double-sided, prepared for fan mounting plate
Mounting angle design
482.6 mm (19") mounting angles, standard in the VX IT
Base design
Open
482.6 mm (19") level(s) version
front and rear
Load capacity
15,000 N
Max. load capacity (static) per enclosure to UL 2416
12,000 N
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
67 kg
Gross weight
69 kg
Customs tariff number
94032080
EAN
4028177973312
ETIM 9
EC002499
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
VX IT Open, 482.6 mm (19") mounting angles screw-fastened to depth stays at the top and bottom, WHD: 800x2000x1000 mm, RAL 7035
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Further instructions
Instructions