Aisle containment

Article number: SK 3311.180

Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

Article number:
SK 3311.180
Design
Roof element centre
Product description
Slimline door element with viewing window and sliding door. Stable roof elements in a composite material with a high level of light permeability. Where required, safety glass may also be used. The aisle width is 1,200 mm.
Benefits
Increased energy efficiency and performance capability of climate control
Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
An inexpensive way to boost the performance of your existing installation, lengthening the investment cycle until a replacement needs to be purchased
Applications
Depending on the application, aisle containment may be used with CRAC systems or LCP Inline as hot or cold aisle containment
Function principle
Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
Material
Sheet steel, spray-finished
Roof elements: Polycarbonate
Colour
RAL 7035
Dimensions
Width: 800 mm
Depth: 1,200 mm
Note
Compartment Rack VX IT (Model No. 531x.175, 531x.185) is not compatible with this product. Contact us for alternative solutions.
Packs of
1 pc(s).
Net weight
28 kg
Gross weight
35 kg
Customs tariff number
73269098
EAN
4028177716957
ETIM 9
EC002525
ETIM 8
EC002525
ECLASS 8.0
27182102
Product description
SK Aisle containment, Roof element, centre, WxD: 800x1200 mm, RAL 7035
Documentation
Instructions
Data sheets
Technical system catalogue
3311.180: Aisle covering, centre, 800 x 1200 mm
Supply includes:
2x roof angles, 2x raising elements and transparent polycarbonate panel
(thickness 6 mm), including necessary fixing accessories for aisle
widths of 1200 mm.

Function:
The sheet metal elements of the aisle covering are screwed to two 600 mm
wide Rittal TS 8 racks which stand opposite each other.
This increases the free passage height by 30 mm.
Subsequently, the transparent polycarbonate panel is laid on the
supporting elements.
Not suitable as aisle covering for racks at the start/end of a row.
Use 3311.270/280 in such cases.

Material:
Metal elements: Sheet steel, powder-coated, textured, RAL 7035
Polycarbonate panel, fire protection classification to
DIN 4102 B1

Note:
The Compartment Rack VX IT (Order No. 531x.175, 531x.185) is not
compatible with this product. Please contact us for alternative
solutions.