Order no. | Width | Height | Installation depth | Rated operating voltage |
---|---|---|---|---|
7030050 | 138 mm | 40 mm | 120 mm | 100 V - 230 V, 1~, 50 Hz/60 Hz |
CMC III power units
For measuring current/energy and for activating/de-activating consumers, such as fans for instance.
Order no. | Width | Height | Installation depth | Rated operating voltage |
---|---|---|---|---|
7030050 | 138 mm | 40 mm | 120 mm | 100 V - 230 V, 1~, 50 Hz/60 Hz |
This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
Data Privacy Statement | Legals