Axial fan

Article no.: SK 3396147

Article no.:
SK 3396147
Diameter
250 mm
Packs of
1 pc(s).
Net weight
2.3 kg
Gross weight
2.6 kg
Customs tariff number
84145935
EAN
4028177384965
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704