Temperature sensor

Article no.: SK 3397682

Article no.:
SK 3397682
Length
6,000 mm
Packs of
1 pc(s).
Net weight
0.105 kg
Gross weight
0.114 kg
Customs tariff number
90269000
EAN
4028177617582
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269