Temperature sensor

Article no.: SK 3397737

Article no.:
SK 3397737
Design
Red
Supply includes
with grommet
Length
1,000 mm
Packs of
1 pc(s).
Net weight
0.04 kg
Gross weight
0.042 kg
Customs tariff number
90269000
EAN
4028177956605
ECLASS 8.0
27210707