Wall-mounted cooling units with Basic controller

Article no.: SK 3305140

Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.

Article no.:
SK 3305140
Material
Sheet steel
Supply includes
Fully wired ready for connection
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1,500 W
Cooling output L35 L35/60 Hz: 1,510 W
Cooling output L35 L50/50 Hz: 1,230 W
Cooling output L35 L50/60 Hz: 1,250 W
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Rated current max.
At 50 Hz: 2.6 A
At 60 Hz: 2.9 A
Start-up current max.
At 50 Hz: 12.2 A
At 60 Hz: 11.3 A
Air throughput (unimpeded air flow)
External circuit: 900 m³/h
Internal circuit: 800 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.6
Design
wall-mounted
Dimensions
Width: 400 mm
Height: 950 mm
Depth: 260 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.6 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 0.86 t
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
20 °C...55 °C
Setting range
30 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 925 W
Power consumption L35 L35/60 Hz: 1,100 W
Power consumption L35 L50/50 Hz: 1,085 W
Power consumption L35 L50/60 Hz: 1,275 W
Pre-fuse
Motor circuit-breaker: 6.3...10 A
Packs of
1 pc(s).
Net weight
46.551 kg
Gross weight
49.001 kg
Customs tariff number
84158200
EAN
4028177322974
ECLASS 8.0
27180704
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Wall-mounted cooling unit Rittal TopTherm PLUS
with RiNano coating and integral condensate evaporation
Useful cooling output to DIN 3168 L35 L35 1500/1510 W
Rated operating voltage 400 V, 3~, 50 Hz -
460 V, 3~, 60 Hz
Power consumption Pel to DIN 3168 L35 L35 925/1100 W
Dimensions W x H x D [mm] 400 x 950 x 260
Refrigerant R 134 a
Temperature range 20°C to 55°C (Setting range +30°C to +55°C)
Temperature control and monitoring via basic
controller with floating fault signal contact
and connection for door operated switch
Factory setting 35°C
Connection by pluggable terminal strip
Protection category to EN 60 529/10.91
External circuit IP 34/Internal circuit IP 54
Weight 42 kg
Colour RAL 7035