TopTherm chillers 1,3 - 7 kW

Article number: SK 3318.600

Roof-mounted and stand-alone TopTherm chillers are both flexible and compact. They provide for economical chilling of a central cooling water supply for air/water heat exchangers or the like. With nano-coated condenser as standard.

Article number:
SK 3318.600
Design
Compact, modular layout of the refrigeration components
Pump to convey the medium
Benefits
Precise temperature control, based on microprocessor technology
Collective fault signal with floating contact
One version for two frequencies = international compatibility
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Complete unit ready for connection
Multilingual documentation including functional diagram and wiring plans
Protection category to IEC 60 529
IP 44 (electrics)
Total cooling output Tw10 / Tu32
Cooling output Tw10 Tu32/50 Hz: 0.8 kW
Cooling output Tw10 Tu32/60 Hz: 0.9 kW
Total cooling output Tw18 / Tu32
Cooling output Tw18 Tu32/50 Hz: 1 kW
Cooling output Tw18 Tu32/60 Hz: 1.1 kW
Air throughput (unimpeded air flow)
At 50 Hz: 900 m³/h
At 60 Hz: 900 m³/h
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Dimensions
Width: 600 mm
Height: 400 mm
Depth: 430 mm
Temperature control
Microcontroller control (factory setting +20 °C)
Operating temperature range
10 °C...43 °C
Operating temperature range of cooling medium
10 °C...30 °C
Temperature hysteresis
± 2 K
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.975 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 1.39 t
Power consumption Pel
At 50 Hz: 0.69 kW
At 60 Hz: 1.07 kW
Rated current max.
At 50 Hz: 5.1 A
At 60 Hz: 5.6 A
Water circuit
Pressure-sealed
Water connections
G ½" internal thread
Number of cooling circuits
1
Packs of
1 pc(s).
Net weight
47 kg
Gross weight
48 kg
Customs tariff number
84186900
EAN
4028177351134
ETIM 9
EC002516
ETIM 8
EC002516
ECLASS 8.0
27180713
Product description
SK Chiller TopTherm, standalone, pressure-sealed, 1/1.1 kW, 230 V, 1~, 50/60 Hz, WHD: 600 x 400 x 430 mm
Declarations
Declaration of conformity
Documentation
Further information
Instructions – R134a
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Chiller TopTherm
Benefits: Precise temperature control, based on microprocessor
technology, Collective fault signal with floating contact, One version
for two frequencies = international compatibility
Design: Compact, modular layout of the refrigeration components,
hydrophobic RiNano-coated condenser, Pump to convey the medium
Total cooling output TW10 TU32, 50/60 Hz: 0,8 / 0,9 kW
Total cooling output TW18 TU32, 50/60 Hz: 1 / 1,1 kW
Power consumption 50/60 Hz: 0,69 / 1,07 kW
Rated power input 50/60 Hz: 5,1 / 5,6 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Temperature control: Microcontroller control (factory setting +20 °C)
Dimensions [WxHxD]: 600x400x430 mm
Colour: RAL 7035
Refrigerant / Quantity: R134a / 975 g
Water circuit: Pressure-sealed
Water connections: G 1/2" IG
Operating temperature range: 10 °C to 43 °C
Liquid media temperature range: 10 °C to 30 °C
Temperature hysteresis: +/- 2 K
Number of cooling circuits: 1
Protection category IP to IEC 60 529: IP 44 (electrics)
Weight: 48 kg