Power distribution

Ri4Power – System solutions

VX25 Ri4Power – The system for VX25 switchgear and power distribution systems up to 6300 A. VX25 Ri4Power allows you to create different sections within a switchgear or power distribution system to perform these tasks. System solutions for most well-known air circuit-breaker brands. Ideal for compact distribution of electrical power.

Ri4Power – System solutions

Enclosure systems

Rittal power distribution enclosures are the ideal solution for reliable, efficient power distribution in industrial and commercial installations. With high-quality materials and a robust construction, they provide optimum protection for electrical...

Ri4Power – System solutions

Accessories for ISV distribution enclosures

Discover our extensive range of accessories for Rittal ISV distribution enclosures, specifically designed to maximise the efficiency and reliability of your installations. From innovative cable management solutions through to robust installation...

Ri4Power – System solutions

Modular front design

For separating different functional zones within the enclosure. Partial doors with or without viewing window may be combined as required between the top and bottom front trim panel. The modular front may be fitted instead of front doors or rear panels...

Ri4Power – System solutions

Busbar systems Flat-PLS

System assembly with flat copper bars in the roof or rear section.

Ri4Power – System solutions

Busbar systems Maxi-PLS – up to 3200 A

Perfect system technology in a super-compact design, simple and infinitely variable attachment on the four attachment levels of the Maxi PLS busbars.

Ri4Power – System solutions

Connection system

For the coupling of Maxi-PLS and Flat-PLS bars with one another, with RiLine60 rail systems or with power circuit-breakers.

Ri4Power – System solutions

Cover systems

Contact hazard protection for main busbars in the rear section.

Ri4Power – System solutions

Compartment configuration Form 1-4

Time-saving system assembly with innovative module components.

Ri4Power – System solutions

Fuse-switch disconnector section configuration

Easy installation, perfect contact hazard protection, reliable separation

Ri4Power – System solutions

Interior installation

A comprehensive range of interior installation accessories for enclosure systems and IT racks, such as mounting plates, rail systems, mounting components, component shelves, system lights, EMC and earthing accessories, socket strips

Ri4Power – System solutions

Ri4Power 185 mm busbar systems up to 2100 A

Centre-to-centre spacing 185 mm, 3-pole, all-round contact hazard protection, versatile range of applications with connection adaptors, CB adaptors, NH slimline fuse-switch disconnectors or NH slimline switch-disconnectors.

Ri4Power-Baukastensystem: Schaltschrank, Stromverteilung und Kühllösungen zum optimalen Aufbau von Niederspannungsschaltanlagen.

Für Ihre Industrieanlagen und Gebäudeinfrastruktur sind die Rittal Niederspannungsschaltanlagen ideal geeignet und gewährleisten eine zuverlässige sowie effiziente Stromverteilung. Für Anwendungen bis zu 6300 Ampere bieten unsere Schränke durch ihre robuste Bauweise inklusive hochwertiger Materialien optimalen Schutz für die verbaute Elektronik. Dank des modularen Baukastensystems können Sie Ihr Stromverteilungssystem individuell an Ihre Bedürfnisse anpassen.

Was ist eine Niederspannungsschaltanlage ?

Niederspannungsanlagen haben die Funktion, elektrischen Strom im Niederspannungsbereich umzuwandeln und zu verteilen. Essenziell ist dabei, dass die Anlage passend am tatsächlichen Energiebedarf ausgerichtet ist, damit bei Betrieb keine Probleme entstehen und eine vollständige Verfügbarkeit der Anlage garantiert ist. Daher müssen bei der Planung einer Niederspannungsschaltanlage genau die Anforderungen an eine solche Anlage ermittelt werden. Doch wie können die Komponenten einer Niederspannungsschaltanlage zusammengestellt und geplant werden?

Produkte von Rittal für Ihre elektrischen Anlagen mit Niederspannungsenergie

Um Ihre Stromverteilung optimal aufzustellen, stellen wir Ihnen eine breite Produktpalette rund um die Schaltanlagen zur Verfügung. Beispielsweise können Sie durch die modulare Frontgestaltung bestimmen, wie Sie die Funktionsbereiche durch Teiltüren im Schrank trennen und so einzelne Felder in der Anlage definieren. Unsere Sammelschienensysteme ermöglichen den Innenausbau im Dach- oder Rückbereich und die passende Verbindungstechnik sorgt für die Kopplung der Schienensysteme sowie Leistungsschaltern. Außerdem finden Sie Ausstattung und Zubehör für den Ausbau des innen liegenden Funktionsraums wie beispielsweise Montageplatten und -winkel, Seitenwände und weiteres. So können Ihre Funktionsbereiche optimal mit Energie versorgt werden.

Planungstool RiPower für Schaltanlagen im Niederspannungsbereich

Unser Planungstool RiPower vereinfacht die Konzipierung einer Schaltanlage im Niederspannungsbereich deutlich. Anwenderinnen und Anwender werden vom Tool in einfachen, verständlichen und logischen Schritten durch den Planungsprozess geleitet. So gelangen Interessenten unter anderem zu einer einfachen Preisfindung und können ihre Anlage anhand einer Skizze oder Leistungsbeschreibung konfigurieren. Auch Bauartnachweis, Kupferverschienung, Stückliste und weitere Komponenten können dadurch in die Planung der Anlage integriert werden. Nutzen Sie jetzt unser kostenfreies Planungstool RiPower!

Rittal als Ihr Partner für Anlagen im Niederspannungsbereich für Ihre Stromverteilung

Unsere Ri4Power Baukastensystem für Niederspannungsstromverteilung in der Industrie und Gebäudeinfrastruktur lässt sich an Ihre individuellen Bedürfnisse anpassen, sodass Sie vom Komfort der geeigneten Niederspannungstechnik profitieren. Die Systemlösung ist darüber hinaus kompatibel mit den Leistungsschaltern namhafter Hersteller. Das Tool RiPower unterstützt Sie bei der Planung und vereinfacht somit den gesamten Prozess für Sie. Erfahren Sie mehr zu unseren Systemen und Produkten:

Gerne beraten wir Sie ebenso bei der Auswahl der passenden Produkte für Ihre Niederspannungsschaltanlage

► Jetzt Kontakt mit Rittal aufnehmen!