- Article no.:
- SV 9674441
- Design
- for the roof section/base section
- Product description
- For connecting Maxi-PLS or Flat-PLS main busbar systems to distributor busbar systems of the switch-disconnector-fuse sections, no drilling required.
- Material
- E-Cu
- Supply includes
- Assembly parts
- Suitable for busbar application
- L1/L2/L3
- To fit busbar system
- Maxi-PLS 1600
- Maxi-PLS 2000
- To fit
- Enclosure type: TS 8
Depth: = 600 mm
- Packs of
- 1 set(s)
- Net weight
- 8.208 kg
- Gross weight
- 9.12 kg
- Copper weight (kg per piece)
- 9.56
- Customs tariff number
- 74198090
- EAN
- 4028177626874
- ECLASS 8.0
- 27400613