Rittal – The System.
Homepage...
Products...
Power distribution...
Ri4Power – System solut…...
Busbar systems Maxi-PLS…...
Maxi-PLS busbar, E-Cu f…...
Rittal
Contact
PDF CollectionProduct wish list
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

Maxi-PLS busbar, E-Cu for Maxi-PLS 45 S system

Size: 45x45 mm, bar cross-section: 974 mm²

Order no.

Loading...

    Suitable for width

    Loading...

      Length

      Loading...
        Order no. Suitable for width Length
        9640206= 600 mm491 mm
        9640207= 600 mm451 mm
        9640216= 600 mm525 mm
        9640226= 600 mm599 mm
        9640236= 800 mm691 mm
        9640237= 800 mm651 mm
        9640246= 800 mm725 mm
        9640256= 800 mm799 mm
        9640266= 1,000 mm891 mm
        9640267= 1,000 mm851 mm
        9640276= 1,000 mm925 mm
        9640286= 1,000 mm999 mm
        9640296= 1,200 mm1,091 mm
        9640297= 1,200 mm1,051 mm
        9640306= 1,200 mm1,125 mm
        9640316= 1,200 mm1,199 mm
        9640365-2,400 mm
        Back to top
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
          Your cookie settings for this website

          This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
          Data Privacy Statement | Legals