- Article number:
- RX 9360.503
- Design
- Easy Fix
- Benefits
- Direct mounting of moulded-case circuit-breakers (MCCBs) on the board
- Tool-free changeover of the cable outlet
- Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
- Fast, simple pre-assembly of standard market switch types outside of the enclosure
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94
- Colour
- RAL 9005
RAL 35745
- IP protection category to IEC 60 529
- IP 2XB
- Rated current max.
- 160 A
- Rated current (UL)
- 125 A
- Rated impulse withstand voltage Uimp
- 12 kV
- Rated voltage
- 690 V AC
690 V DC
600 V AC (UL)
- Rated insulation voltage
- 1,000 V
- Rated impulse withstand current
- 80 mA
- Overvoltage category
- 4
- Contamination level
- 3
- Number of poles
- 3-pole
- Cable outlet
- Top
- Type of electrical connection
- Box terminal
- To fit busbar system
- RiLineX
- RiLine60
- Fundamental frequency
- 50...60 Hz
- Ambient humidity (non-condensing)
- 10...90 %
- To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Operating temperature range
- -25 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Dimensions
- Width: 81 mm
Height: 252 mm
Depth: 63 mm
- Packs of
- 1 pc(s).
- Product description
-
RX CB component adaptor 160 A, 3-pole, design: Easy Fix, cable outlet at the top, W: 81 mm