Article no.
Design
Number of sockets
Socket version
Thermal overcurrent protection
Required number of module slots
Article no. | Design | Number of sockets | Socket version | Thermal overcurrent protection | Required number of module slots |
---|---|---|---|---|---|
7856070 | non-switchable | 6 | IEC 320 socket C13 | per socket module | 1 |
7856080 | non-switchable | 6 | IEC 320 socket C13 | – | 1 |
7856082 | non-switchable | 6 | IEC 320 socket, C13, red | – | 1 |
7856090 | non-switchable | 4 | D, earthing-pin (type F, CEE 7/4) | per socket module | 1 |
7856100 | non-switchable | 4 | D, earthing-pin (type F, CEE 7/4) | – | 1 |
7856120 | non-switchable | 4 | F/B (type E, CEE 7/5) | – | 1 |
7856191 | non-switchable | 4 | CH (type J, SEV 1011) | - | 1 |
7856220 | non-switchable | 4 | IEC 320 socket C13 | per socket | 1 |
7856230 | non-switchable | 4 | IEC 320 socket C19 | – | 1 |
7856240 | non-switchable | 4 | D, earthing-pin (type F, CEE 7/4) | – | 1 |
7859120 | non-switchable, with LED display | 6 | IEC 320 socket C13 | – | 1 |
7859130 | non-switchable, with LED display | 4 | IEC 320 socket C19 | – | 1 |