- Article no.:
- DK 7856.191
- Design
- non-switchable
- Product description
- The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
- Material
- Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1)
- Rated operating voltage
- 110 V – 230 V AC, 50/60 Hz
- Rated current
- 16 A
- Rated current (max.)
- 16 A
- Required number of module slots
- 1
- Dimensions
- Width: 52 mm
Height: 250 mm
Depth: 45 mm
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Sockets
- 4 x CH (type J, SEV 1011)
- Packs of
- 1 pc(s).
- Net weight
- 0.29 kg
- Gross weight
- 0.34 kg
- Customs tariff number
- 85369001
- EAN
- 4028177692381
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
DK PSM socket module, for modular PSM power distribution. Occupies 1 slot in the busbar. CH (type J, SEV 1011), 4 x T23, 5-way, black, WHD 52 x 250 x 45 mm