- Article number:
- AS 4050.332
- Design
- right
- Product description
- Option of positioning the units on either the left or right of the machine.
- Benefits
- Variable positioning of the units, depending on the space situation and siting position in the production hall
- Support area
- Width: 1,544 mm
Height: 3,379 mm
Depth: 3,503 mm
- Note
- Not suitable for retrofitting
- To fit Model No.
- 4050330
- 4050335
- Packs of
- 1 pc(s).
- Net weight
- 0.001 kg
- Gross weight
- 0.001 kg
- Customs tariff number
- 73069000
- EAN
- 4028177952430
- Product description
-
AS Perforex LC power units right, Overall dimension incl. maintenance unit, (WxHxD): 5900 x 3800 x 8300 mm