Screwdrivers insulated

Article number: AS 4052.122

With a long, slender handle and high-performance tip with non-transfer insulation.

Article number:
AS 4052.122
Design
Isolation protection 1000 V
for Pozidriv screws
Product description
With a long, slender handle and high-performance tip with non-transfer insulation.
Benefits
Minimal force required, thanks to ergonomically styled handle
Handle head with anti-roll protection and clear screw labelling
Black coated blade tip to preserve precision and accuracy of fit
Handle 30% and insulation up to 50% slimmer than comparable tools
Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
Material
Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
Colour
Handle: Anthracite and Rittal Power Pink
Blade dia.
6 mm
Blade length
100 mm
Blade tip
PZ 2
Handle dia.
27 mm
Handle length
115 mm
Standards
IEC 60 900
Packs of
1 pc(s).
Net weight
0.07 kg
Gross weight
0.077 kg
Customs tariff number
82054000
EAN
4028177807266
ETIM 9
EC000144
ETIM 8
EC000144
ECLASS 8.0
21040406
Product description
Screwdriver insulated PZ