Wall-mounted enclosure EL, 2-part with swing frame

Article no.: EL 1920500

Wall-mounted enclosure EL, 2-part, with swing frame Protection category IP 55.

Article no.:
EL 1920500
Design
with swing frame
Product description
Wall-mounted enclosure with optimum accessibility thanks to swing frame.
Material
Enclosure: Sheet steel 1.5 mm
Swing frame: Sheet steel
Front door: Extruded aluminium section, acrylic glazing, 3 mm
Surface finish
Enclosure and swing frame: Primed and powder-coated
Front door: Anodised
Colour
Enclosure and swing frame: RAL 7035
Front door: Silver
Supply includes
Enclosure
Front door
Swing frame, 482.6 mm (19"), fitted
Assembly parts
Units
11 U
Dimensions
Width: 600 mm
Height: 600 mm
Depth: 369 mm
Installation depth
270 mm
Clearances
Clearance width: 537 mm
Clearance height: 537 mm
Basic material
Aluminium
Protection category to IEC 60 529
IP 55
OUT_DISTANCE_FROM_GLAZED_DOOR_TO_SWING_FRAME
67 ‐ 97 mm
Packs of
1 pc(s).
Net weight
25.4 kg
Gross weight
26.7 kg
EAN
4028177462908
ECLASS 8.0
27142408
Approvals
Lloyds Register of Shipping
Data sheets
Technical Data sheet
Electronic enclosure (2-part),
protection category IP 55

Enclosure: 1.5 mm welded steel sheet construction with
protection channel around the front. Rear panel with
wall mounting holes and sealed gland plate in the
baseplate. Integrated swing frame made from 1.5 mm
steel sheet with

glazed door: 3 mm glazed acrylic in dark brown anodised
aluminium profile frame with concealed hinges.
Side locking device has a plastic handle with security
lock insert (locking device 3524 E).

Accessories: Slide rails, plastic gland plates, wall
mounting bracket, earthing straps, heat exchangers,
fan-and-filter units, subracks, electronic system
accessories

Surface finish: Panels cleaned, degreased, phosphated,
electrophoretic dipcoat primed and powder-coated with
polyester powder in textured RAL 7035.

External dimensions (W x H x D): 600 x 600 x 369 mm