- Article no.:
- SK 3173120
- Design
- for filter fans / outlet filters
- Material
- PET
- Colour
- White
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3243.xxx
- 3244.xxx
- 3245.xxx
- Dimensions
- Width: 280 mm
Height: 282 mm
Depth: 21 mm
- Filter class
- to DIN EN 779: G4
to DIN EN ISO 16890: ISO Coarse 70%
- IP protection category to IEC 60 529
- IP 54 in fan-and-filter units/roof-mounted fans/outlet filters
- Protection category
- In conjunction with filter fans/outlet filters 3245.xxx, the protection category is IP 51
- Note on Model No.
- No suitable for use in EMC filter fans.
- Packs of
- 5 pc(s).
- Net weight
- 0.51 kg
- Gross weight
- 0.52 kg
- Customs tariff number
- 56039390
- EAN
- 4028177969131
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Pleated filter IP54, for fan-and-filter units/outlet filters 3243./3244./3245.xxx, WHD: 280x280x21 mm