- Article no.:
- DK 7824188
- Product description
- Simply locate from above. Lock with security lock no. 3524 E. Earthing bolt with contact track.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 side panels each with 4 security locks no. 3524 E
- To fit
- Enclosure type: TS
TS IT
Height: 1,800 mm
Depth: 800 mm
- Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 34.4 kg
- Gross weight
- 35.8 kg
- Customs tariff number
- 94039910
- EAN
- 4028177232037
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
DK Side panel, For TS, TS IT, lockable, HxD: 1800x800 mm, RAL 7035